Hilfe bei Fragen

Wir sind Experten

Wir kennen unsere Produkte und
leiten Ihre Kontaktinformation
an den richtigen Ansprechpartner
in Ihrem Land weiter.

Beenden
Platinum Touch-Launch.png

Product Launch: Platinum Touch

Aug 21, 2017

Introducing the most advanced climate control unit from Munters

The Platinum Touch features all the functionality of the current Platinum Controllers, the new screen provides an intuitive, easy-to-use interface that brings all the advantages of touch screens to your farm.
The Touch screen brings together mission critical data in one easy to read screen. Defining functions is done directly from a large screen designed for its ease of use. The sophisticated interface is intuitive, enabling a simplified set up. At the same time, the unit is built to work in the rigorous conditions found in barns.

The Platinum Touch includes important hardware upgrades and improvements. In addition, the Touch
supports the Munters Drive ventilation fans, which features variable speeds, quality and reliability, low
noise levels, minimum maintenance requirements, and offers up to a 40% reduction in electrical usage.

Kindly contact our experts through the contact form on the right.

Platinum touch_illustration.png

Platinum Touch Downloads

Wir sind Experten

Wir kennen unsere Produkte und
leiten Ihre Kontaktinformation
an den richtigen Ansprechpartner
in Ihrem Land weiter.