Hilfe bei Fragen

Wir sind Experten

Wir kennen unsere Produkte und
leiten Ihre Kontaktinformation
an den richtigen Ansprechpartner
in Ihrem Land weiter.

Beenden
Schade D05.plat low res.jpg

Water Damage Restoration

Restoring damage caused by water requires small, compact, robust and highly efficient dehumidifiers. Munters supply both desiccant and refrigerant dehumidifiers together with a range of equipment to cover the most common applications within restoration.

Desiccant dehumidifiers

Munters ComDry-series and the work-horse MCS300 are all desiccant dehumidifiers that are both compact and feature a high air-flow, even when operating in low ambient temperatures. The dehumidifiers in the ComDry-series feature an integrated humidistat, hour meter etc. and have an air-cooled condenser and/or pump as an option.

Trocknung26.jpg

Refrigerant dehumidifiers

When temperature and humidity are high, refrigerant dehumidifiers are very effective. DrizAir1200 and Revolution LGR with their robust design are ideal and very easy to handle – the Revolution stands out with its very small size and uniquely high capacity thanks to a new design featuring two cooling coils.

 Fans

Dehumidification can be dramatically optimized by using fans which release humidity fast from materials and buildings (wall/floors/ceiling) into the air. This process saves both time and energy. We supply a variety of accessories for the fans like filterbags, distribution adaptors etc. – read here to learn more.

Air Cleaning

After the drying process, there will often by a need to remove mold and fungus. For this, our air cleaner HEPA500 with its unique design, is ideal. HEPA500 is easy to transport, handle and operate whilst securing an optimal air cleaning with its advanced filtration system.

Schade A03.jpg

Ozone machine

For removal of unwelcome odors, our ozone machine Duozone provides the solution. DuoZone generates and regenerates ozone in one process. This results in a very safe and simple cleaning procedure which guarantees efficient and safe optimal odor elimination eg. after fires or when hotel rooms have been affected by guests smoking.

  • Probleme, die wir lösen

    Korrosion

    Korrosion bzw. die Oxidation von Metall wird durch Feuchtigkeit in der Luft stark beeinflusst.

    Erfahren Sie mehr

    Schimmel und Bakterien

    Feuchte Luft, die Bakterien enthält, erhöht das Kontaminationsrisiko in der Produktion und während der Lagerung.

    Erfahren Sie mehr
  • Kompetenzbereiche

  • Relevante Produkte

    • M Series

      Small, solid units designed for use in minor archives, depots, waterworks,…

      Sehen Sie mehr

      GLASdek®

      Munters GLASdek® is a high efficiency evaporative cooling media that is…

      Sehen Sie mehr

Wir sind Experten

Wir kennen unsere Produkte und
leiten Ihre Kontaktinformation
an den richtigen Ansprechpartner
in Ihrem Land weiter.