Direkte Verdunstungskühler und Befeuchter

WETdek

Achieve cooling efficiencies up to 99% with Munters WETdek evaporative cooling and humidification system. This modular system maximizes the operating efficiency of Munters evaporative cooling pads and mist eliminators for precision control of indoor relative humidity.

Höhepunkte

  • Maximize the efficiency of Munters evaporative cooling pads
  • Ensure reliable operation
  • Easily retrofit existing cooling and humification systems
  • Versatile, modular system for single- or mult-stage operation
  • Automated operation available
  • High-quality, corrosion-resistant construction
  • Rigid, self-cleaning media

Produktbeschreibung

Let the WETdek evaporative cooling and humidification system combine nature’s evaporation process with exclusive cooling pads and technologies. Inside the corrosion-resistant housing, the WETdek combines Munters GLASdek and CELdek evaporative cooling pads with a Munters DRIFdek mist eliminator to reduce temperature by removing water droplets from the airstream. Few mechanical components ensure reliable operation. Use a single WETdek bank or multiple WETdek banks, or stack or combine multiple WETdek units to handle higher airstream volumes, depending on the requirements of your facility.

Munters