Oasis Standard
Maximize energy savings and remove heat from your data center without adding moisture to the process air with the Munters Oasis indirect air economizer for data centers. These systems use up to 80% less energy to maintain the optimal temperature than conventional cooling systems.
Höhepunkte
- Efficiently removes data center heat
- Saves energy
- Minimizes refrigerant use
- Suitable for variable water quality conditions
- Works efficiently in any climate
- Qualify for utility rebates and/or LEED credits
- Reduced risk from outdoor air pollutants
Produktbeschreibung
Remove data center heat with the Oasis IEC indirect air economizer. An air-to-air heat exchanger transfer heat from the data center air to a separate scavenger airstream, which never enters the white space. Free cooling is extended by spraying water on the scavenger side of the exchanger for an enhanced cooling effect. Patented, self-cleaning polymer tube heat exchangers provide unparalleled indirect evaporative cooling performance, even in areas with poor water quality. It can operate dry, eliminating freeze concerns and allowing a balanced approach to water and energy use. Trust the Oasis IEC series for efficient heat rejection, whether operating dry or wet.