Air-cooled chillers
Turbomiser Free-Cooling
Turbomiser Free-Cooling series is a high‑performance, air‑cooled chiller designed for outdoor installation. It features advanced technologies—including microchannel condensers and flooded evaporators—and is engineered to operate with oil‑free, magnetic‑bearing centrifugal compressors, ensuring exceptional efficiency, reliability, and overall system performance.
Höhepunkte
- Advanced microchannel condensers featuring exceptional heat transfer performance and optimized for reduced footprint, low noise and serviceability
- Flooded shell-and-tube evaporators specifically engineered for its application, ensuring optimal thermal performance
- Turbocor oil-free, magnetic-bearing centrifugal compressors deliver significant energy savings, superior performance, and remarkably low noise emissions
- Automatic free cooling control, allowing seamless part and full free-cooling transition
- Minimized environmental impact with low-GWP refrigerants
- Compact footprint to optimize space utilization
- Lower electrical consumption, delivering significant savings