Air-cooled chillers
Turbomiser Evaporative System
The Turbomiser Evaporative System is an air-cooled chiller with Turbocor centrifugal compressors, axial fans, and evaporative system for outdoor installation. The chiller incorporates an advanced onboard adiabatic system that pre-cools ambient air by up to 8°C before it passes over the condenser coils. This process lowers the condensing temperature, significantly reducing electrical power consumption.
Höhepunkte
- Advanced microchannel condensers featuring exceptional heat transfer performance and optimized for reduced footprint, low noise and serviceability
- Flooded shell-and-tube evaporators specifically engineered for its application, ensuring optimal thermal performance
- Turbocor oil-free, magnetic-bearing centrifugal compressors deliver significant energy savings, superior performance, and remarkably low noise emissions
- Fully automatic, retractable, adiabatic air pre-cooling system, with advanced condenser coil protection.
- Enhanced energy efficiency for reduced operational costs
- Compact footprint to optimize space utilization
- Lower electrical consumption, delivering significant savings