Verdunstungsmedium

GLASdek GX30

Optimize cooling and humidification efficiency indoors with the Munters GLASdek GX30. This highly efficient, single-coated evaporative media effectively reduces temperatures and optimizes relative humidity in indoor spaces that require strict adherence to fire codes.

Höhepunkte

  • High evaporative efficiency
  • Long service life
  • Withstands harsh conditions and variable water supplies
  • High face velocity, low pressure drop, low drift
  • Fire-resistant

Produktbeschreibung

The Munters GLASdek GX30 cooling and humidifying pad optimizes the airflow of hot, dry air through the channels of wetted media. The saturation efficiency of the highly rigid, fire-resistant media and uninhibited airflow promotes increased cooling and humidification capacity. Its self-cleaning design continuously flushes away dust and debris while achieving maximum efficiency. It is GREENGUARD Gold-certified, meeting industry standards for low emissions of volatile organic chemicals and safeguarding the health of building occupants.