Entfeuchtungssysteme

ISA

The Munters ISA is a configured, high-performance desiccant dehumidifier designed for battery manufacturing and other demanding industrial environments. It delivers stable and consistent dew points, energy-efficient operation, and flexible installation – making it ideal for demanding manufacturing settings.

Höhepunkte

  • Delivers 40°F to -40°F dew points for battery manufacturing
  • Compact footprint – up to 40% smaller than typical designs
  • Patented PowerPurge system cuts energy use by up to 45%
  • Available with gas, steam, or electric reactivation
  • Advanced control options with multiple communication protocols
  • Munters HPS rotor ensures stable and reliable dew point performance
  • ISO 9001:2015 certified manufacturing and UL 1995 compliant

Produktbeschreibung

Built around Munters advanced HPS desiccant rotor, the ISA ensures precise and consistent dry room conditions with dew points ranging from 40°F to -40°F. Designed for round-the-clock performance, it offers airflow capacities from 5,000 to 32,000 SCFM and is available for both indoor and outdoor installation. Its modular design is up to 40% more compact than conventional systems, allowing for easier placement in space-sensitive production environments. A full range of reactivation types – including gas, steam, or electric – alongside integrated heating and cooling coils as necessary ensures system flexibility and efficiency. Equipped with Munters patented PowerPurge system, the ISA can reduce energy use by up to 45% compared to traditional three-zone purge designs. The ISA also features advanced controls, flexible communication protocols, and standardized components for simplified operation and maintenance. Every ISA is engineered and manufactured in an ISO 9001:2015 certified facility and meets UL 1995 safety standards.

Optionen

  • Konfigurierbare Vor- und Nachbehandlung
  • Taupunktsensor
  • Outdoor-Version
  • Regeneration (Gas, Strom, Dampf)

Service und Aufrüstung

Munters