Vi er eksperter

Der opstod en fejl under afsendelsen af beskeden, prøv igen senere

Stil et spørgsmål

PowerPurge.PNG

Power Purge Upgrade

PowerPurge™

Energy Efficient Upgrade. Specifical available for HCD-9000 retrofit and HCE retrofit

How it works:

  • The desiccant wheel rotates slowly between process and reactivation airstreams.
  • The Majority of energy required for the desiccant process is used to heat the reactivation airstream.
  • The heat from the reactivation sector then passes into the process airstream, increasing cooling loads.
  • The unique patented PowerPurge saves 20-30% of total system energy in two ways:
    •  It recovers waste heat from the hottest section of the desiccant wheel and uses it to help with reactivation.
    • It reduces the discharge temperature of the process air, resulting in lower energy costs for post cooling.

Hvordan kan vi hjælpe dig?

Tilbage til startsiden
Ved at vælge godkender du vores cookie policies

Ikke valid bruger identifikation

Ups! Der er noget gik galt. Prøv igen senere

Ikke valid bruger identifikation

Ups! Der er noget gik galt. Prøv igen senere