Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Stil et spørgsmål
Forretningsområde
Munters anvender cookies for at garantere og forbedre brugen af hjemmesiden. Du kan altid slette cookies fra Munters eller læse mere om cookies
The VX36 fan is built for performance and reliability utilizing a number of features. This is the fan for producers who demand the best value.
The cast aluminum 3-blade airfoil-design propeller moves more air per watt than stamped steel blades. The high airflow performance (CFM) reduces the total fan requirements and have certified CFM/Watt air performance ratings. The durability continues on the outside with tapered housings and extended cones to smooth the airflow and dramatically improve efficiency. The housing bottom slopes out toward exterior drain holes to keep the building drier.
Produkt information
Tekniske specifikationer
Service og opgraderinger
Sammenligning
Downloads
Munters Drive model | |
---|---|
High Rebate | |
RPM | 876 |
0.10"SP | 12,460 cfm |
0.10" SP | 18.2 cfm /W |
Bess Lab Test # | 15145 |
Munters Drive model | |
---|---|
High Rebate | |
RPM | 876 |
0.10"SP | 12,460 cfm |
0.10" SP | 18.2 cfm /W |
Bess Lab Test # | 15145 |
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Glemt password
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!