Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Stil et spørgsmål
Forretningsområde
Munters anvender cookies for at garantere og forbedre brugen af hjemmesiden. Du kan altid slette cookies fra Munters eller læse mere om cookies
Equipped with a unique sensor element, Munters' sensor provides extremely accurate readings (+/- 3%). The sensor is designed so that the sensing tip can be easily replaced if the need arises; there is no need to replace the entire unit. The RHS + can be quickly and easily taken apart, enabling you to remove the unit when you wash down the farm house. The unit's male-female connector can be taken apart in seconds.
Tilgængelig i Turkey, United Arab Emirates, Bahrain, Egypt, Kuwait, Malaysia, Oman, Pakistan, Qatar, Tunisia, Indonesia, Saudi Arabia, Lebanon, Jordan
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
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!