Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Stil et spørgsmål
Forretningsområde
Sign in
Featuring all the functionality of the current Platinum Controllers, the new screen provides an intuitive, easy-to-use interface that brings all the advantages of touch screens to your farm.
The Touch screen brings together mission critical data in one easy to read screen. Defining functions is done directly from a large screen designed for its ease of use. The sophisticated interface is intuitive, enabling a simplified setup. At the same time, the unit is built to work in the rigorous conditions found in barns.
The Platinum Touch comes in two models: (up to) 50 relays and a smaller unit supporting (up to) 30 relays. All functionality, including the screen size, is the same in both models.
As an option, the Platinum Touch Panel Mount edition can be installed directly into an electrical cabinet. This capability reduces costs for farmers wanting to install their controllers in this manner.
Click here to download the controller software: Platinum Touch Software (Registered users only)
Tilgængelig i Türkiye, United Arab Emirates, Bahrain, Egypt, Kuwait, Malaysia, Oman, Pakistan, Qatar, Tunisia, Indonesia, Saudi Arabia, Lebanon, Jordan
Produkt information
Valgmuligheder
Downloads
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Glemt password
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!