Send os dit spørgsmål

Vi er eksperter

Vi kender vore produkter. Lad os
videresende din forespørgsel til
din lokale kontaktperson.

Luk
TBE18-468x60.jpg

The Battery Show Europe 2018

15 maj

maj 15 21:00 - maj 17 03:00

The Battery Show Europe provides an opportunity to source the latest manufacturing solutions from across the battery supply chain for industries including automotive, utilities, renewable energy, grid, power tools, and electronics.

The Battery Show Europe 2018 will take place from the 15th to the 17th of May 2018 in the halls 19 and 20 of the Hannover Fair. Munters shows its dehumidification solutions for the production of lithium batteries, which can be used both in smaller laboratory environments and in dry rooms as large-scale production.

Further information about the event can be found here. You can also register for a free entry ticket at the Battery Show Europe website.

We look forward to seeing you at Munters booth B291 in hall 20.


Kalender

20 feb

feb 20 09:00 - feb 21 16:00

Datacenter Symposium Hanau

21 feb

feb 21 09:00 - feb 22 15:00

2nd Thuringian Drinking Water Conference

27 feb

feb 27 09:00 - feb 28 16:00

Forum Wentylacja 2018

28 feb

feb 28 09:00 - mar 2 00:00

Battery Japan 2018

05 mar

mar 5 09:00 - mar 7 16:00

Träffpunkt Idrott 2018

12 mar

mar 12 13:00 - mar 15 22:00

Data Center World - San Antonio

13 mar

mar 13 00:00 - mar 15 00:00

Midwest Poultry Federation

13 mar

20 mar

mar 20 09:00 - mar 23 18:00

Anuga FoodTec

21 mar

mar 21 09:30 - mar 22 17:00

Data Centre World London 2018

22 mar

08:00 - 17:30

Datacloud Asia 2018

10 apr

apr 10 22:00 - apr 13 17:00

Nordbygg 2018

01 maj

15 maj

maj 15 21:00 - maj 17 03:00

The Battery Show Europe 2018

16 maj

maj 16 09:30 - maj 17 17:00

Data Centre World Hong Kong 2018

18 maj

maj 18 00:00 - maj 20 00:00

CAHE 2018

03 jun

jun 3 14:00 - jun 6 23:00

7x24 Exchange Data Center of Tomorrow

06 jun

jun 6 00:00 - jun 8 00:00

World Pork Expo

11 jun

jun 11 09:00 - jun 15 04:00

ACHEMA 2018

14 jun

jun 14 09:00 - jun 16 00:00

Greentech 2018

20 jun

jun 20 00:00 - jun 22 00:00

VIV Europe 2018

19 sep

20 sep

02 okt

okt 2 00:00 - okt 6 00:00

World Dairy Expo

13 nov

nov 13 00:00 - nov 16 00:00

EuroTier 2018

27 nov

nov 27 21:00 - nov 28 05:00

CEGA 2018