Powtech_2016_DE.jpg

POWTECH 2016 Nuremberg

19 apr

apr 19 09:00 - apr 21 17:00

POWTECH is the world’s undisputed number one for powder, granule and bulk solids technologies. It reflects the current state of the art in mechanical processing technologies and instrumentation – and so provides a unique overview for a variety of industries from glass, building materials and paper to pharmaceuticals, chemicals and food.

Experts visit POWTECH to look for pioneering innovations in size reduction, screening, mixing, conveying, dosing or granulating and many other processes.

(Source: powtech.de)

Visit us at our booth no. 413, hall 3A. To find out more about our fair presentation please click here.


Kalender

04 okt

okt 4 01:00 - okt 7 19:00

Industrial processing

04 okt

okt 4 06:00 - okt 5 06:00

GMRC Gas Machinery Conference

04 okt

10:00 - 14:00

ExpoVent i Kiruna

04 okt

okt 4 15:00 - okt 8 22:00

World Dairy Expo 2016

05 okt

10:00 - 14:00

ExpoVent i Luleå

06 okt

10:00 - 14:00

ExpoVent i Umeå

07 okt

11 okt

okt 11 09:00 - okt 13 18:00

Chillventa Nürnberg

19 okt

23 okt

okt 23 06:00 - okt 26 06:00

EEI Fall National Key Accounts Workshop

24 okt

01 nov

02 nov

nov 2 09:00 - nov 3 16:00

Kälteforum, Würzburg

15 nov

nov 15 00:00 - nov 18 00:00

Eurotier, Hanover 2016

21 nov

nov 21 10:00 - nov 24 16:00

Big5 Dubai 2016

22 nov

nov 22 00:00 - nov 25 00:00

Agromek, Denmark 2016

06 dec

dec 6 11:00 - dec 7 14:00

Meistererfahrungsaustausch, Travemünde

Kalender

Vi er eksperter

Vi kender vore produkter. Lad os
videresende din forespørgsel til
din lokale kontaktperson.