Send os dit spørgsmål

Vi er eksperter

Vi kender vore produkter. Lad os
videresende din forespørgsel til
din lokale kontaktperson.

Luk
eurotier-2018-logo_350x200.gif

EuroTier 2018

13 nov

nov 13 09:00 - nov 16 17:00

Munters will be participating in the Eurotier 2018 Show, taking place in Hanover Germany at BOOTH #17A05

This show is one of the world’s leading exhibition for animal husbandry and management.

EuroTier is the ideal platform for international enterprises to present innovative products and concepts for animal production (dairy/cattle, pig, poultry, fish, sheep & goat).

Munters will be there, at Booth 17A05. This will be your chance to speak with our reps and find out about our latest products, upgrades, and new services. See you there!

  • Where: Hanover Exhibition Grounds
  • When: Hannover 13. - 16. November 2018  
  • Opening times: Daily from 9:00 to 18:00 h                                     

In addition, Munters will be displaying its IoT (Internet of Things) Solution. IoT employs innovative technology that will shape the future of how farms, offices, and people connect to each.  At this show, Munters will be introducing the Echo system, a new on-farm wireless sensor technology along with Sonar, an analysis software program developed and supported by MTech Systems. MTech is one of the latest companies to have joined the Munters Corporation.

 


Kalender

02 okt

okt 2 00:00 - okt 6 00:00

World Dairy Expo

09 okt

10 okt

okt 10 09:15 - okt 11 17:00

Data Centre World Singapore 2018

21 okt

okt 21 14:00 - okt 24 18:00

2018 Fall Conference 7x24 Exchange

22 okt

okt 22 09:00 - okt 23 05:00

GREEN WAY Symposium 2019 Prague

05 nov

nov 5 09:00 - nov 6 17:00

DCD London 2018

06 nov

nov 6 10:00 - nov 8 17:00

Gulf Food - Dubai

07 nov

nov 7 09:00 - nov 8 16:00

Data Centre World Frankfurt 2018

13 nov

nov 13 09:00 - nov 16 17:00

EuroTier 2018

20 nov

09:00 - 17:00

Datacloud Nordic 2018

27 nov

27 nov

nov 27 09:30 - nov 28 16:30

Data Centre World Paris 2018

27 nov

nov 27 21:00 - nov 28 05:00

CEGA 2018

29 nov

04 dec

dec 4 22:00 - dec 5 04:00

Meistererfahrungsaustausch 2018

14 jan

jan 14 16:00 - jan 16 22:00

AHR Expo 2019

27 jan

jan 27 00:00 - jan 31 03:00

AABC Europe 2019

20 feb

feb 20 00:00 - feb 21 00:00

maintenance 2019

07 maj

maj 7 21:00 - maj 9 03:00

The Battery Show Europe 2019

Kalender

Vi er eksperter

Vi kender vore produkter. Lad os
videresende din forespørgsel til
din lokale kontaktperson.