Send os dit spørgsmål

Vi er eksperter

Vi kender vore produkter. Lad os
videresende din forespørgsel til
din lokale kontaktperson.

Luk

Meistererfahrungsaustausch 2018

04 dec

dec 4 22:00 - dec 5 04:00

The "Meistererfahrungsaustausch 2018", an exchange of experience between the masters of water supply companies and pipeline construction companies, takes place at the Maritim Strandhotel in Lübeck-Travemünde.

We look forward to seeing you at our stand no. 129 in the exhibition tent, where we inform you about our dehumidification solutions that stop the formation of condensation, corrosion and mold.

Further information about the event (in German) can be found here.


Kalender

23 aug

aug 23 09:00 - aug 24 18:00

DCD Australia 2018

12 sep

sep 12 10:00 - sep 13 18:00

Low Carbon Vehicle Event 2018

13 sep

19 sep

20 sep

02 okt

okt 2 00:00 - okt 6 00:00

World Dairy Expo

10 okt

okt 10 09:15 - okt 11 17:00

Data Centre World Singapore 2018

21 okt

okt 21 14:00 - okt 24 18:00

2018 Fall Conference 7x24 Exchange

22 okt

okt 22 09:00 - okt 23 05:00

GREEN WAY Symposium 2019 Prague

05 nov

nov 5 09:00 - nov 6 17:00

DCD Zettastructure London 2018

07 nov

nov 7 09:00 - nov 8 16:00

Data Centre World Frankfurt 2018

13 nov

nov 13 00:00 - nov 16 00:00

EuroTier 2018

20 nov

09:00 - 17:00

Datacloud Nordic 2018

27 nov

27 nov

nov 27 09:30 - nov 28 16:30

Data Centre World Paris 2018

27 nov

nov 27 21:00 - nov 28 05:00

CEGA 2018

29 nov

04 dec

dec 4 22:00 - dec 5 04:00

Meistererfahrungsaustausch 2018

14 jan

jan 14 16:00 - jan 16 22:00

AHR Expo 2019

27 jan

jan 27 00:00 - jan 31 03:00

AABC Europe 2019

20 feb

feb 20 00:00 - feb 21 00:00

maintenance 2019

07 maj

maj 7 21:00 - maj 9 03:00

The Battery Show Europe 2019

Kalender

Vi er eksperter

Vi kender vore produkter. Lad os
videresende din forespørgsel til
din lokale kontaktperson.