Send os dit spørgsmål

Vi er eksperter

Vi kender vore produkter. Lad os
videresende din forespørgsel til
din lokale kontaktperson.

Luk
Mission_Possible_Energy_email_728x90.jpg.png

Edie Live 2018

22 maj

maj 22 10:30 - maj 23 17:00

Munters is delighted to once again be exhibiting at Edie Live 2018, which will be held 22-23 May 2018 @ NEC Birmingham, UK.  Visit us on stand K29 to find out more about Munters, EC Plug Fan Upgrades and more!

About the show
Edie Live is the only UK exhibition connecting energy, sustainability and resource professionals with the information, ideas and suppliers they need to make their businesses more sustainable.  For two days in May at the NEC Birmingham, edie Live attracts thousands of visitors to meet hundreds of innovative exhibitors and take part in hours of information-packed seminars, interactive products trails, one-to-one advice clinics and great networking.

Why Visit Munters?
Our Service team will be on the stand promoting our EC Plug Fan Upgrades for air handling units (AHU's) and dehumidifiers.  Come and speak to the team to learn more about the benefits, including:

  • Reducing energy consumption by up to 75%
  • Reducing running costs
  • Saving on labour and maintenance costs
  • Reducing CO2 emissions - help meet those targets!
  • Save time, money and resources by upgrading rather than replacing old units 
  • Proven globally in airports, production and manufacturing sites, hotels and more. 

Register HERE and visit us on stand K29!

More information about Plug Fan Upgrades


Kalender

23 aug

aug 23 09:00 - aug 24 18:00

DCD Australia 2018

12 sep

sep 12 10:00 - sep 13 18:00

Low Carbon Vehicle Event 2018

13 sep

19 sep

20 sep

02 okt

okt 2 00:00 - okt 6 00:00

World Dairy Expo

10 okt

okt 10 09:15 - okt 11 17:00

Data Centre World Singapore 2018

21 okt

okt 21 14:00 - okt 24 18:00

2018 Fall Conference 7x24 Exchange

22 okt

okt 22 09:00 - okt 23 05:00

GREEN WAY Symposium 2019 Prague

05 nov

nov 5 09:00 - nov 6 17:00

DCD Zettastructure London 2018

07 nov

nov 7 09:00 - nov 8 16:00

Data Centre World Frankfurt 2018

13 nov

nov 13 00:00 - nov 16 00:00

EuroTier 2018

20 nov

09:00 - 17:00

Datacloud Nordic 2018

27 nov

27 nov

nov 27 09:30 - nov 28 16:30

Data Centre World Paris 2018

27 nov

nov 27 21:00 - nov 28 05:00

CEGA 2018

29 nov

04 dec

dec 4 22:00 - dec 5 04:00

Meistererfahrungsaustausch 2018

14 jan

jan 14 16:00 - jan 16 22:00

AHR Expo 2019

27 jan

jan 27 00:00 - jan 31 03:00

AABC Europe 2019

20 feb

feb 20 00:00 - feb 21 00:00

maintenance 2019

07 maj

maj 7 21:00 - maj 9 03:00

The Battery Show Europe 2019

Kalender

Vi er eksperter

Vi kender vore produkter. Lad os
videresende din forespørgsel til
din lokale kontaktperson.