Send os dit spørgsmål

Vi er eksperter

Vi kender vore produkter. Lad os
videresende din forespørgsel til
din lokale kontaktperson.

Luk

CAHE 2018

18 maj

maj 18 00:00 - maj 20 00:00

China Animal Husbandry Expo, known as CAHE around the world, held from May 18-20 in Chongqing.

In CAHE, the exhibition scope covers the whole livestock chain from farm to table, including animal breeding (pig, poultry, cattle, sheep and goat, rabbit, deer, camel, fur-bearing animal, specials and etc.), animal health, animal housing, feed and feed additives, feed processing, grain & raw material, processing equipment, meat processing, packaging, refrigeration, meat products, egg products, grass and seed, media, knowledge transfer, consultancy, bio-energy and etc.

Do not miss to find out latest news from Munters during CAHE 2018 in Chongqing. We will be happy to meet you in our booth #5B01

For more info on CAHE visit:

http://www.caaa.com.cn/2018/en/


Kalender

20 feb

feb 20 09:00 - feb 21 16:00

Datacenter Symposium Hanau

21 feb

feb 21 09:00 - feb 22 15:00

2nd Thuringian Drinking Water Conference

27 feb

feb 27 09:00 - feb 28 16:00

Forum Wentylacja 2018

28 feb

feb 28 09:00 - mar 2 00:00

Battery Japan 2018

05 mar

mar 5 09:00 - mar 7 16:00

Träffpunkt Idrott 2018

12 mar

mar 12 13:00 - mar 15 22:00

Data Center World - San Antonio

13 mar

mar 13 00:00 - mar 15 00:00

Midwest Poultry Federation

13 mar

20 mar

mar 20 09:00 - mar 23 18:00

Anuga FoodTec

21 mar

mar 21 09:30 - mar 22 17:00

Data Centre World London 2018

22 mar

08:00 - 17:30

Datacloud Asia 2018

10 apr

apr 10 22:00 - apr 13 17:00

Nordbygg 2018

01 maj

15 maj

maj 15 21:00 - maj 17 03:00

The Battery Show Europe 2018

16 maj

maj 16 09:30 - maj 17 17:00

Data Centre World Hong Kong 2018

18 maj

maj 18 00:00 - maj 20 00:00

CAHE 2018

03 jun

jun 3 14:00 - jun 6 23:00

7x24 Exchange Data Center of Tomorrow

06 jun

jun 6 00:00 - jun 8 00:00

World Pork Expo

11 jun

jun 11 09:00 - jun 15 04:00

ACHEMA 2018

14 jun

jun 14 09:00 - jun 16 00:00

Greentech 2018

20 jun

jun 20 00:00 - jun 22 00:00

VIV Europe 2018

19 sep

20 sep

02 okt

okt 2 00:00 - okt 6 00:00

World Dairy Expo

13 nov

nov 13 00:00 - nov 16 00:00

EuroTier 2018

27 nov

nov 27 21:00 - nov 28 05:00

CEGA 2018