BatteryAndEnergy-2017-LOGO.png

Battery & Energy Storage 2017

28 nov

nov 28 09:00 - nov 29 17:00

Munters is delighted to be participating in the forthcoming Battery & Energy Storage 2017. Reimagining the future of battery & energy storage technologies.

This unique industry focused event will be held at The Slate at University of Warwick, UK 28-29 November 2017. The event offers comprehensive and tailored content for both EV and energy (renewable and grid storage) markets, all under one roof.  Industry focused with case study led agenda, the event will see speakers and delegates from across the industry. 

For more information and to regisiter, click here 

Why visit?

Munters expertise in the design, supply and installation of turnkey climate controlled dry rooms enable us to achieve ultra-low dew points of less than 1% humidity.  Specifically designed to meet the needs of advanced battery manufacturers’ requirement for precise and low dew point control, while at the same time consuming less energy, Munters is a market leader in the battery industry. 

Proven global installations for manufacturing and research and development for battery technology and advanced manufacturing.  For more information, visit our industry page


Kalender

22 jan

jan 22 16:00 - jan 24 22:00

AHR Expo 2018

30 jan

jan 30 00:00 - feb 1 00:00

IPPE - International Poultry Expo

30 jan

jan 30 10:10 - feb 1 17:00

AABC Europe

21 feb

feb 21 09:00 - feb 22 15:00

2. Thüringer Trinkwassertagung

27 feb

feb 27 09:00 - feb 28 16:00

Forum Wentylacja 2018

13 mar

mar 13 00:00 - mar 15 00:00

Midwest Poultry Federation

14 jun

jun 14 09:00 - jun 16 00:00

Greentech 2018

18 jun

00:00 - 00:00

World Pork Expo

20 jun

jun 20 00:00 - jun 22 00:00

VIV Europe 2018

02 okt

okt 2 00:00 - okt 6 00:00

World Dairy Expo