Send os dit spørgsmål

Vi er eksperter

Vi kender vore produkter. Lad os
videresende din forespørgsel til
din lokale kontaktperson.

Luk
AHR-2019-BANNER-728x90.jpg

AHR Expo 2019

14 jan

jan 14 16:00 - jan 16 22:00

Munters will be exhibiting in Booth C6543.  Come visit us!

The International Air-Conditioning, Heating, Refrigerating Exposition (AHR Expo), which started 87 years ago as a heating and ventilation show, has grown into the event of the year for the HVACR industry. The 2019 Show will be held in Atlanta, hosting more than 2,100 exhibitors and attracting crowds of more than 60,000 industry professionals from every state in America and 165 countries worldwide. The Show provides a unique forum for the entire HVACR industry to come together and share new products, technologies, and ideas. The AHR Expo is co-sponsored by ASHRAE and AHRI, endorsed by many industry leading organizations, and is held concurrently with ASHRAE's Winter Conference.

Location: Georgia World Congress Center, Atlanta, GA


Kalender

23 aug

aug 23 09:00 - aug 24 18:00

DCD Australia 2018

12 sep

sep 12 10:00 - sep 13 18:00

Low Carbon Vehicle Event 2018

13 sep

19 sep

20 sep

02 okt

okt 2 00:00 - okt 6 00:00

World Dairy Expo

10 okt

okt 10 09:15 - okt 11 17:00

Data Centre World Singapore 2018

21 okt

okt 21 14:00 - okt 24 18:00

2018 Fall Conference 7x24 Exchange

22 okt

okt 22 09:00 - okt 23 05:00

GREEN WAY Symposium 2019 Prague

05 nov

nov 5 09:00 - nov 6 17:00

DCD Zettastructure London 2018

07 nov

nov 7 09:00 - nov 8 16:00

Data Centre World Frankfurt 2018

13 nov

nov 13 00:00 - nov 16 00:00

EuroTier 2018

20 nov

09:00 - 17:00

Datacloud Nordic 2018

27 nov

27 nov

nov 27 09:30 - nov 28 16:30

Data Centre World Paris 2018

27 nov

nov 27 21:00 - nov 28 05:00

CEGA 2018

29 nov

04 dec

dec 4 22:00 - dec 5 04:00

Meistererfahrungsaustausch 2018

14 jan

jan 14 16:00 - jan 16 22:00

AHR Expo 2019

27 jan

jan 27 00:00 - jan 31 03:00

AABC Europe 2019

20 feb

feb 20 00:00 - feb 21 00:00

maintenance 2019

07 maj

maj 7 21:00 - maj 9 03:00

The Battery Show Europe 2019

Kalender

Vi er eksperter

Vi kender vore produkter. Lad os
videresende din forespørgsel til
din lokale kontaktperson.