Send os dit spørgsmål

Vi er eksperter

Vi kender vore produkter. Lad os
videresende din forespørgsel til
din lokale kontaktperson.

Luk
TWT_Jena_2018.jpg

2nd Thuringian Drinking Water Conference

21 feb

feb 21 09:00 - feb 22 15:00

The drinking water conferences, which now take place in five venues in Germany, are aimed at employees of municipal water suppliers, engineering firms, specialist companies, hygiene inspectors and all those interested in drinking water.

The 2nd Thuringian Drinking Water Conference will take place from the 21st to the 22nd of February 2018 in the Sparkassen-Arena in Jena. About 100 exhibitors present new ideas and proven products for safe water supply. Parallel to the fair, industry-specific lectures will be held in several forums.

Munters presents in Jena its solutions for dehumidification preventing condensation, corrosion and mould growth in waterworks. Visit us at booth no. 64 in the Sparkassen-Arena in Jena.

Further information on the 2nd Drinking Water Conference in Jena and the lecture program can be found on the website of the organizer.


Kalender

20 feb

feb 20 09:00 - feb 21 16:00

Datacenter Symposium Hanau

21 feb

feb 21 09:00 - feb 22 15:00

2nd Thuringian Drinking Water Conference

27 feb

feb 27 09:00 - feb 28 16:00

Forum Wentylacja 2018

28 feb

feb 28 09:00 - mar 2 00:00

Battery Japan 2018

05 mar

mar 5 09:00 - mar 7 16:00

Träffpunkt Idrott 2018

12 mar

mar 12 13:00 - mar 15 22:00

Data Center World - San Antonio

13 mar

mar 13 00:00 - mar 15 00:00

Midwest Poultry Federation

13 mar

20 mar

mar 20 09:00 - mar 23 18:00

Anuga FoodTec

21 mar

mar 21 09:30 - mar 22 17:00

Data Centre World London 2018

22 mar

08:00 - 17:30

Datacloud Asia 2018

10 apr

apr 10 22:00 - apr 13 17:00

Nordbygg 2018

01 maj

15 maj

maj 15 21:00 - maj 17 03:00

The Battery Show Europe 2018

16 maj

maj 16 09:30 - maj 17 17:00

Data Centre World Hong Kong 2018

18 maj

maj 18 00:00 - maj 20 00:00

CAHE 2018

03 jun

jun 3 14:00 - jun 6 23:00

7x24 Exchange Data Center of Tomorrow

06 jun

jun 6 00:00 - jun 8 00:00

World Pork Expo

11 jun

jun 11 09:00 - jun 15 04:00

ACHEMA 2018

14 jun

jun 14 09:00 - jun 16 00:00

Greentech 2018

20 jun

jun 20 00:00 - jun 22 00:00

VIV Europe 2018

19 sep

20 sep

02 okt

okt 2 00:00 - okt 6 00:00

World Dairy Expo

13 nov

nov 13 00:00 - nov 16 00:00

EuroTier 2018

27 nov

nov 27 21:00 - nov 28 05:00

CEGA 2018