Would you prefer to visit the website in this country and language?

Væg

IW luftindtag

IW air inlets are designed as wall-mounted inlets for livestock houses.

Highlights

  • Manufactured in durable white UV stabilized polystyrene
  • Different models with depths ranging from 150 mm to 350 mm
  • Main door moulded in two pieces preventing deformation
  • Main door with an insulated core, preventing condensation on the inside
  • Integrated aluminum profiles in the main door prevent warping
  • Adjustable flap allowing precise adjustment of airflow patterns
  • Easy installation

Produkter i denne serie

ModelProduktsideBrugermanual
IW150 luftindtagVisVis
IW250 luftindtagVisVis
IW350 luftindtagVisVis