Munters VariMax IFRG: Contaminant-free air and 15% energy savings
Varimax IFRG provides contaminant-free air and supply temperatures up to 500°C without increasing humidity. With efficiency levels up to 98%, Varimax IFRG is a highly effective solution that not only saves energy but also improves product quality. To further increase your productivity, consider pairing the VariMax with a Munters PureSystem dehumidifier. Together, they can boost your output by up to 40% while reducing energy consumption by up to 15%. Now that’s the Munters difference.

Enhance your spray drying profitability
Munters offers tailored dehumidification and heating solutions, which provide up to 40% increased production capacity, reduced energy consumption, and enhanced product quality. Munters spray drying solutions boost throughput and uptime, and your profitability.
Download data sheet
Download brochure
Want to know how you can take your spray drying process to the next level?
Press "Contact us" below, fill in the form and we will get back to you shortly.