Dovolte, abychom vám pomohli

Při odesílání zprávy došlo k chybě, opakujte akci později.

Položit otázku

PowerPurge-US.PNG

Rekuperace energie rotoru Munters

PowerPurge®

Energy Efficient Upgrade. Specifically available for HCD-9000 retrofit and HCE retrofit.


How it works:

  • The desiccant wheel rotates slowly between process and reactivation airstreams.
  • The majority of energy required for the desiccant process is used to heat the reactivation airstream.
  • The heat from the reactivation sector then passes into the process airstream, increasing cooling loads.
  • The unique patented PowerPurge saves 20-30% of total system energy in two ways: 
    • It recovers waste heat from the hottest section of the desiccant wheel and uses it to help with reactivation.
    • It reduces the discharge temperature of the process air, resulting in lower energy costs for post cooling.