Ask a question!
Close

K dispozici v
Denmark
Dehumidifiers / Kondenzační odvlhčovače
DriEaz dehumidifiers
DriEaz dehumidifiers
The refrigerant dehumidifiers are portable and made from high-impact plastic.
The areas of application include water damage restoration and structural drying.
The dehumidifiers are simple to handle and have a high dehumidification capacity compared to the size, and therefor they are perfect for critical tasks.
- Compact design
- Pump with 12.2 metres tube
- Portable with soft "non-marking" rubber wheels
- Dent-resistant polyethylene housing
- 7.6 metres power cord
- Efficient air filter
- High capacity relative to the size