Ask a question!

Dovolte, abychom vám pomohli

Známe své produkty. Vaše <br/>kontaktní informace předáme<br/>někomu ve vaší zemi.

Close

Dehumidifiers / Klimatizační systémy - teplota a vlhkost

MX2 Plus Climate System

MX² Plus Climate System

  • Full flexibility - fully configurable
  • Energy optimised solution
  • Small footprint - easy installation
  • Only ONE supplier and service partner
  • One CE mark for the complete system
  • Modern Climatix control system
  • Electricity/steam/gas regeneration options
  • Complete documentation on order

Možnosti

  • Multiple airflow configuration
  • Communication via Modbus, BacNet or Lon
  • Bypass
  • Alarm
  • Dewpoint sensor
  • Ducted air inlet
  • Energy Efficiency Purge (EEP)
  • Energy Recovery Purge (ERP)
  • External controls
  • External sensor
  • F7 filterbox panel
  • Filters M5, G4 or G4/F7 combination
  • G4+F7 filterbox panel
  • Humidity control system with alarm and display
  • Mirror handed
  • Post filter
  • Pre-react-heater
  • Process fan with frequency control
  • Remote control via external control panel
  • Remote on/off
  • Sensors (RH, absolute and low dew point)
  • Stainless steel casing
  • Touch screen display
  • Dampers
  • Modbus or BACnet controls
  • Insulated process air inlet

Popis výrobku

The heart of the MX² Plus Climate System is Munters’ new and
highly energy efficient MX² stand alone dehumidifier. Based
on customers specific needs and requirements, modules
are added to provide full climate control, controlling both
temperature and humidity.

The MX² Plus Climate System can be easily configured with
pre- and/or post treatment modules for humidifying, cooling,
heating and filtration.

The system is built up and fully tested at our factory. It will be
delivered in modules on base frames, easily assembled and
connected on site.

Compliance Documentation: Directive 2009/125/EC
The Operating Manual provides guidance on the identification of the parts of the unit and any specific assembly instructions. Further instructions specific to configured solutions will be supplied in the technical folder with the unit.


Dovolte, abychom vám pomohli

Známe své produkty. Vaše <br/>kontaktní informace předáme<br/>někomu ve vaší zemi.