
K dispozici k pronájmu v
Germany
Dehumidifiers / Kompaktní odvlhčovače pro pevnou instalaci
MX² 35
MX²
- Efficient dehumidification between -20°C and 40°C
- Modulating humidity control including wet air temp sensor
- Communication and external control options
- Filter and rotor stop alarm as standard
- Energy saving options
- Service and running indicator alarm as external indicators
Možnosti
- Communication via Modbus, BacNet or Lon
- Bypass
- Dewpoint sensor
- Energy Efficiency Purge (EEP)
- Energy Recovery Purge (ERP)
- External controls
- Filters M5, G4 or G4/F7 combination
- Mirror handed
- Pre-react-heater
- Stainless steel casing
- Touch screen display
- Insulated process air inlet
Popis výrobku
The MX² 35 combines traditional Munters strengths like efficiency and robustness with modern state of the art technology like modulating RH control and communication.
Low energy consumption and reliability are important in todays processes. Our modern control system together with high efficient fans which, meet the EU Ecodesign directive, supported with frequency converters give you numerous options to optimise your energy consumption. The Energy Recovery Purge (ERP) or Energy Efficiency Purge (EEP) is available as a standard option in order to save energy.
The MX² 35 is equipped with a number of alarm functions to ensure total control of the dehumidification process. Frame casing and outer panels are made of corrosion resistant AluZink and coated in RAL 7035.
The MX² 35 dehumidifier covers a wide range of needs by providing a variety of standard functions. The numerous options will allow pre- and post treatment by simply adding mechanical and electrical components.
The MX² 35 can be supplied with 3 different reactivation alternatives - electrical, steam and gas. A service indicator activates when a preventative service is due, this is a standard feature. To make installation easier the process fan inlet has been designed to allow for different outlet positions.
The electrical equipment conforms to EN 60204 (IEC204). The MX² series of dehumidifiers conform to both harmonised European standards and technical specifications for CE marking.
- Technická specifikace
Procesní vzduch | |
---|---|
Jmenovitý průtok | 3500 m3/h |
Dostupný statický tlak (Pa) | 300 Pa |
Ventilátor napájení | 3 kW |
Regenerační vzduch | |
Jmenovitý průtok | 1080 m3/h |
Dostupný statický tlak (Pa) | 300 Pa |
Ventilátor napájení | 1.1 kW |
Celkový příkon | |
30 | |
40.6 kW | |
17.3 g | |
16.9 g | |
Celkový výkon (elektrický ) | 40.6 kW/h |
Celkový příkon ( pára/plyn) | 4.6 kW/h |
380V 50 Hz Pára/Plyn | 10 A |
380V 50 Hz Elektrická | 64 A |
400V 3-50Hz Elektrická | 61 A |
400V 3-50Hz Pára/Plyn | 9 A |
415V 3-50Hz Pára/Plyn | 9 A |
440V 3-60Hz Elektrická | 56 A |
415V 3-50Hz Elektrická | 59 A |
440V 3-60Hz Pára/Plyn | 8 A |
Max. betriebsdruck dampf | 7 bar(g) |
Spotřeba páry (3 bar) | 16.9 g/s |
Spotřeba páry (5 bar) | 17.3 g/s |
Spotřeba plynu | 3.54 m3/h |
Spotřeba energie 20°C, 60% | 520 kWh/kg |
Tlak zemního plynu | 18-49 mbar |
Různé údaje | |
F | |
Provozní teplota | -20/+40 °C |
Třída ochrany IEC (zařízení) | 33 IP |
Třída ochrany IEC (elektrický panel) | 54 IP |
Třída filtru | G4 |
Hladina akustického výkonu do okolí Lw(A) dB, když je veškeré potrubí připojeno | 81 dB(A) |
Rozměr | |
WxDxH | 1068x1091x1909 mm |
čistá hmotnost | 492 kg |
Suchý vzduch | 247x450 mm |
Vlhký vzduch | 154x250 mm |