Dehumidifiers / Complete Air Handling Units

ICA-1500

Integrated Custom Air Handler (ICA)

  • Energy efficient
  • 30-99% HEPA filters
  • No-through metal design prevents sweating
  • Full contact rotor seal
  • Advanced selection software
  • Purge configuration for low dew point conditions
  • Utilizes PowerPurge™ technology

Možnosti

  • DX or chilled water
  • Bypass
  • Humidity control system
  • Humidification
  • Food grade construction
  • Chilled water cooling

Popis výrobku

Munters Integrated Custom Air Handler (ICA) simplifies incorporating humidity control into your building or manufacturing process. Now, integrating a desiccant dehumidifier with other air conditioning components has been made easy with a truly state-of-the-art dehumidification system. Using advanced selection software, you and your Munters sales engineer can create the perfect system for your application.

Munters ICA-1500 is available in multiple configurations capable of processing up to 10,560 cfm and can hold conditions as rigorous as a -70º F dewpoint with dependability. This system includes a dehumidifier with five desiccant options and eleven rotor sizes, high performance heating and cooling coils, refrigeration package, supply and return HEPA filters and the piece of mind knowing your system is NRTL approved to UL standards and is manufactured in an ISO 9001:2000 certified facility.

Please let us help you

To expedite your request, send us a message
here. Please include your zip code and a brief
description of your application in the
"Add a message" field below.