K dispozici v
United Kingdom, Sweden, Finland, Spain, Denmark, France, Italy, Netherlands, Russia, Portugal, Germany, Poland, Belgium, Ireland, Austria, Bulgaria, Croatia, CY, Czech Republic, Greece, Hungary, Luxembourg, Norway, Romania, Slovakia, Slovenia, SZ, Ukraine, Europe, Middle East, Africa
Coolers & Humidifiers / Direct Evap Space Coolers
HM3 5000
Humimax™ HM3 Series
- Vynikající regulovatelnost
- Minimální kolísání relativní vlhkosti
- Bez rizika přesycení
- Modulační regulace rychlosti ventilátoru
- Nízká hladina hluku
- Nízké náklady na životní cyklus
- Rychlá a snadná instalace
- Nízká spotřeba energie
Popis výrobku
Humimax™ is a series of self contained humidifier units. The HM3 5000 is a stand alone humidifier with 5000m3/h. It provides excellent humidification as well as automatic control of humidity levels throughout a broad range of application areas, such as print houses, wood and furniture storages, museums and computer rooms as well as vegetable and fruit storage. The unit is designed to keep an optimum balance between required humidification efficiency and stability, as well as very low energy consumption. Easy installation (plug and play) and maintenance has been the main focus during product development.
- Technická specifikace
Procesní vzduch | |
---|---|
5000 m3/h | |
Celkový příkon | |
230/50 V/Hz/PH | |
2.6 A | |
460 W/kW | |
Různé údaje | |
64 dB(A) | |
57/66 kg | |
1,275*730*350 mm |