Coolers & Humidifiers / Evaporative Cooling & Humidification Media

GX40 evaporative media

GLASdek®

  • Inorganic, ceramical material
  • Non-combustible
  • Low pressure drop
  • Approved according to VDI 6022
  • No water treatment required
  • Safe and hygienic
  • GREENGUARD Gold Certified

 

Popis výrobku

GLASdek® GX40 is a high efficiency evaporative cooling media that is engineered to provide maximum cooling and humidification, low pressure drop and years of reliable service. The media is made from inorganic, non-combustible material.

It allows the use of water straight from the tap with no need for water treatment (i.e. demineralisation plants). In cases with non-sufficient water quality, it may be necessary to add a water treatment. No silver ionization filter is needed. Minerals and pollutants stay behind in the GX40 evaporative media to be washed away with the discharge water keeping the total humidification process pure.

Tested and classified:

The inorganic material GLASdek GX40 has been fire tested and classified as non-combustible material according to ISO 1182. RoHs compliant. Tested against the transfer of Legionella (with contaminated water and air born bacteria’s) by external body. Certified for hygiene (no aerosols containing bacteria or Legionella at the University of Aachen, Germany by PD Dr. Med. Sebastian W. Lemmen. GREENGUARD Gold Certification.

Dovolte, abychom vám pomohli

Známe své produkty. Vaše <br/>kontaktní informace předáme<br/>někomu ve vaší zemi.