Combined Temperature & Humidity Control / Accessories

Feed computer RFS-8 restrictive

Farm Scales

  • Control of 1 or 2 bird scales
  • Up to 500 days data collection
  • Water and dust resistant, power surge and lightning protection
  • High quality cables and stainless steel hanging or floor platform
  • 5-digit display and USB connection for PC communication
  • Standard curves or the users own curves (Poultry weight system)
  • Precision per weighing + - 0,2% (Poultry weight system)
  • Displays the standard deviation of daily increment etc. (Poultry weight system)

 

Popis výrobku

The feed weigher can control two feed lines and distribute the feed in up to six feeding stations per line. The computer can regulate the lights. RFS-8 computer can work with communication programs in Windows XP or newer versions via PC or modem. There is a possibility to connect a poultry scale platform, which with great accuracy reports the chick weight.

The scale is able to calculate the average weight of cocks and hens, by using pre-loaded curves.

• Shows information on water consumption, feed consumption, cock & hen weight
• Works together with Munters Feed weigher
• The feed weigher can control two feed lines and distribute the feed in up to six feeding stations per line
• Can also control the light
• RFS-8 operates together with communication program s in Windows XP or newer versions via PC or modem.
• Can be connected to a poultry scale platform

Dovolte, abychom vám pomohli

Známe své produkty. Vaše <br/>kontaktní informace předáme<br/>někomu ve vaší zemi.