Při odesílání zprávy došlo k chybě, opakujte akci později.
Při odesílání zprávy došlo k chybě, opakujte akci později.
Featuring all the functionality of Platinum Pro Controllers, the Munters ONE’s enlarged 15.6” screen provides an intuitive, easy-to-use interface that brings all the advantages of touch screens to your farm. The touch screen brings together mission critical data in one easy to read screen. Defining functions is done directly from a large screen designed for its ease of use.
Its modular architecture enables a high level of flexibility in its system design, supporting a large number of devices and up to 200 2HP heavy duty relays (including expansion units). ONE’s enclosure was designed to facilitate installation and maintenance, while a switch guard door keeps toggle switches securely in place.
Click here to download the controller’s software: Munters One Software (Registered users only)
Dostupnost Turkey, United Arab Emirates, Bahrain, Egypt, Kuwait, Malaysia, Oman, Pakistan, Qatar, Tunisia, Indonesia, Saudi Arabia, Lebanon, Jordan
Platné ověření uživatele.
Něco se pokazilo. Zkuste to, prosím, znovu.
Zapomenuté heslo?
Platné ověření uživatele.
Něco se pokazilo. Zkuste to, prosím, znovu.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!