Při odesílání zprávy došlo k chybě, opakujte akci později.
Při odesílání zprávy došlo k chybě, opakujte akci později.
Munters Green Field Irrigation Controller provides overall control and management over industrial farm irrigation systems, in areas without access to an electrical grid. Powered by a battery and solar panels, the Green Field DC maximizes both the yields and quality of your harvests. Green Field’s large range of functionality provides farm managers with the tools needed to automate the irrigation and fertigation processes.
Green Field is a modular system, enabling you to design the system that matches your exact requirements. Green Field’s software package enables configuring dynamic irrigation programs, capable of responding to a large range of environmental inputs. Dosing programs provide your crops with the specific amount of fertilizers required, boosting plant growth while reducing expenses.
The Green Field DC system can be easily enlarged. To add additional relays to your system in a cost-effective manner, extra output cards can be installed in the controller. In addition, by employing the Green RTU System, remote valves can be added on to the system.
Platné ověření uživatele.
Něco se pokazilo. Zkuste to, prosím, znovu.
Zapomenuté heslo?
Platné ověření uživatele.
Něco se pokazilo. Zkuste to, prosím, znovu.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!