Při odesílání zprávy došlo k chybě, opakujte akci později.
Při odesílání zprávy došlo k chybě, opakujte akci později.
At Epernon, Bayer Diagnostics manufacture a range of chemical and pharmaceutical products including the production of labsticks, a widely used diagnostic aid. A labstick’s working properties are made of a chemical agent fixed to a paper. The reactive paper is hygroscopic and humidity disturbs its reactivity. All handling of this reactive paper must be alone in an atmosphere with a relative humidity lower than 12%.
In order to reach the required 12% RH in the processing areas, Bayers Diagnostics used Munters desiccant dehumidification system equipped with fans, filters, heaters and coolers. The system supplies 5000m3/hr to maintain a 12% relative humidity in a single room. The system is equipped with high performance filters to avoid cross contamination between products.
In order to avoid involuntary infiltration of outdoor moisture, the room is kept under a certain overpressure by supplying 1000m3/hr fresh outdoor are to a mixing box. After the air has passed through filters, a fan blows the air through a dehumidifier.
The Munters dehumidification system fully corresponds to the production. The humidity/temperature parameters and the installation of a full system of filtration avoids all risks of contamination. The design of the Munters system avoids bacterial growth risks.
Platné ověření uživatele.
Něco se pokazilo. Zkuste to, prosím, znovu.
Zapomenuté heslo?
Platné ověření uživatele.
Něco se pokazilo. Zkuste to, prosím, znovu.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!