Při odesílání zprávy došlo k chybě, opakujte akci později.
Při odesílání zprávy došlo k chybě, opakujte akci později.
The basic idea of the Munters desiccant drying wheel (rotor) is very simple: Air is blown though the rotor structure and the humidity in the air is absorbed by the desiccant impregnated in the honeycombe media that forms the rotor structure. The air leaves the rotor much drier than when it entered.
A drive motor turns the rotor around slowly (6-10 times an hour).
The rotor structure passes a seperate sector where hot (reactiviation) air is blown through the rotor to remove the accumulated moisture. The resulting wet air (which contains the removed moisture) is blown away outside.
The rotor consists of a corrugated fiberglas structure, which contains a hygroscopic material (desiccants such as silica gel or lithium-chloride).
Health, Safety and Hygiene for customers is essential to Munters which is clearly reflected in the design of the rotors. Our rotors are continuously tested, independently, and have most recently been proven by The Swedish Institute for Food and Biotechnology to have both bactericidal and fungicidal properties.
Platné ověření uživatele.
Něco se pokazilo. Zkuste to, prosím, znovu.
Zapomenuté heslo?
Platné ověření uživatele.
Něco se pokazilo. Zkuste to, prosím, znovu.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!