Přímé odpařovací chladiče a zvlhčovače

CoVAP

Transform your standard air-cooling system into an adiabatic evaporative hybrid cooler with the Munters CoVAP system. Retrofitting your system with this direct evaporative pre-cooling system raises the efficiency of air-cooled condensers, gas coolers and fluid coolers and reduces energy costs.

Hlavní body

  • Fast return on investment
  • Lower energy and water costs
  • Longer compressor service life
  • Reduce maintenance costs due to fewer high head pressure issues

Popis produktu

A straightforward, modular retrofit system, the Munters CoVAP is easy to install, operate and maintain. A programmable logic controller automatically adapts operation based on outdoor climate conditions. As durable as it is versatile, each CoVAP module comprises a corrosion-resistant frame and plenum, patented Munters CELdek and GLASdek direct evaporative cooling media, energy-efficient condenser fan, and centralized water distribution system. Water flows through the media while the fan draws air through it, cooling and transferring it to an air-cooled condenser, gas cooler or fluid cooler.

Munters