Product drying

Conditions and challenges
The most common method for product drying is to introduce hot air, thus evaporating the moisture contained within the product. However, this is not ideal as the increase in heat and humidity increases the risk of mould and fungus growth. Raised humidity levels can also cause corrosion to machinery and the extra heat can damage the product being dried.
What we can do for you
Product drying processes such as spray drying, and fluid-bed systems can be significantly optimized using Munters energy efficient and highly hygienic dehumidification solution. Our dehumidifier helps prevent destructive conditions from occurring.
Our solution
Controlling the humidity level using Munters dehumidifier ensures constant conditions all year and provide an improved hygienic environment without growth of micro-organisms.
Your benefit
- Faster drying processes in spray towers, fluid-bed systems and during coating, providing increased production capacity
- Unique, bactericidal certified Quantum™ rotor with high DeltaX
- Energy savings up to 25 percent in spray tower drying thanks to elimination of pre-cooling
- Improved hygiene, through the elimination of wet surfaces