Close

Munters.com is using cookies to guarantee and improve the usability of the website. You can always erase cookies from munters.com or Read more about cookies

Global

HER Heaters

Product information
Heating

Advantages
  • Indirect heaters exceeding 90%
    efficiency
  • Robust, heavy duty design
  • Gas or oil burner options available
  • Retractile handle for easy transportation
  • Support frame for forklift handling
  • Stainless steel combustion chamber
  • Available with axial or centrifugal fan, static pressure up to 830 Pa
  • Versatile air outlet options
  • Perfect size to go through doors for temporary heating
  • Suitable for air ducting and outdoor use
Downloads
Product Description

FEATURES
Mobile indirect fired oil and gas heater
 
HER heaters are robust units, suitable for space heating of large indoor areas. Being an indirect fired heater makes it a safe option for heating up areas with persons permanently present. All HER units have the ideal size to fit through any door in a building for temporary and emergency heating, such as construction sites or special events with the need of spot heating.
They can also be used for specific applications in construction such as concrete drying and to protect construction material from freezing, as well as creating a comfort environment on the working areas.
 
BENEFITS
Operation principles
HER has an indirect fired design featuring thermal efficiencies of 90% or higher, meaning more heating output for the same fuel consumption. HER range is available with axial and centrifugal fan, Hp and Sp versions deliver static pressures up to 830 Pa, making HER ideal for heating even with multiple and long ducting. Most versions are available in both 230V 1ph or 400V 3ph, making HER the most flexible heater to be used in rental applications. During hot periods these units will come handy too, with the ability to switch only the fan on and use the heater as an air circulator. The stainless steel combustion chamber ensures a high heating efficiency and endurance in any operating conditions. The heater is also equipped with an electronic control unit that performs all operational and safety functions.
The flexibility in HER allows you to change the gas option from Natural Gas to LPG, simply changing a nozzle included in the heater and the external burner.
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011