Close

Munters.com is using cookies to guarantee and improve the usability of the website. You can always erase cookies from munters.com or Read more about cookies

RSH Heaters

Product information
Heating

Advantages
• Efficient infrared spot heater
• No fumes, no smells
• No noise or air blowers
• No condensation or oxygen
  consumption
• Equipped with wheels for full
  mobility
• In two different design and sizes.
Product Description

FEATURES
RSH is a robust and reliable electrical heater, suitable for spot
heating of virtually any type of smaller building within the industrial, residential or commercial areas. Structures and applications such as workshops, offices, shops and stores, exhibition halls, receptions, various draughty areas, vacation houses, or industrial drying processes can easily be
heated up by RSH.
 
BENEFITS
The heat radiated by the two high performance quartz lamps is focused by metal parabolic reflectors. This results in a strong heating effect. The quartz infrared heats objects by light just like the sunlight, the air is not heated, which means that radiated energy is not affected by air movement around
the heater. The heat is instant and gives full effect within seconds from turning on the switch. The RSH heating technique has a unique performance in for example both drying a painted surface as well as to warm up an office or a factory shop floor.
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011