Close

Munters.com is using cookies to guarantee and improve the usability of the website. You can always erase cookies from munters.com or Read more about cookies

MIR Heaters

Product information
Heating

Advantages

• Robust and tough design
• Functions on diesel or kerosene
• Indirect fired heater
• Wide range of heaters from 35-85 kW
• High thermal efficiency

Downloads
Product Description

FEATURES
MIR heater line provide a cost effective heating for closed or less ventilated medium to large premises where people are present over a longer time. These heaters are ideal for temporary heating as well as emergency heating. They can typically be used on the construction site, in an assorted range of workshops and for different temporary structures such as tents. This is an ideal heater for various types of events.
BENEFITS
MIR range is equipped with a pump that drives fuel under pressure to the burner nozzle. The fuel is sprayed into the combustion chamber and gets ignited. The motor fan provides a continuous air stream that flows around the surfaces of the heat exchanger. Clean hot air gets released from the front outlet.
 
The MIR (W) is fitted with wheels and can easily be moved around. MIR (S) range is fitted with a frame for suspended installation. The combustion chambers on the whole range are made out of especially treated stainless steel to withstand high temperature. MIR is equipped with a flue gas adapter for connecting an exhaust pipe to duct exhaust fumes out of the
premises. The units are all automatic and include a control board to operate the heater as well as controlling the flame. The models can be connected to a room thermostat and they are all equipped with a safety device to control the flame, prevent overheating and also to optimize the fuel consumption. The units are also suitable for outdoors usage and meeting the requirements of the IPX4D protection class.
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011