Close

Munters.com is using cookies to guarantee and improve the usability of the website. You can always erase cookies from munters.com or Read more about cookies

LOT Heaters

Product information
Heating

Advantages
• Handy and small heater
• Simple to operate
• Easy to lift, move and redirect
• Two switches to operate the unit
  at 3 different outputs
Downloads
Product Description

FEATURES
The LOT is a compact and robust electrical heater, suitable for the spot heating of small areas, both in domestic and industrial use, such as heating in offices, workshops, shop floors and other spaces of construction.
BENEFITS
The heat is generated by the current flowing through a set of three ceramiccoated heating elements (Joule effect). The ceramic coating provides both insulation for the heating elements and better heat distribution.
 
Three power steps are available (800-1600-2400W), to get exactly the required warming effect and save energy. The heater casing is completely made of robust epoxy painted metal panels. The heating elements are protected by a strong metal guard, making LOT also suitable for heavy duty applications. A safety switch shuts down the unit in the event of accidental tip-over. The heat produced is 100% free of emissions, smells, flames, air streams, etc.
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011