FEATURES
RSL is a robust and reliable electrical heater, suitable for spot
heating of virtually any type of smaller building within the industrial, residential or commercial areas. Structures and applications such as workshops, offices, shops and stores, exhibition halls, receptions, various draughty areas, vacation houses, or industrial drying processes can easily be heated up by RSL.
BENEFITS
The heat radiated by the two high performance quartz lamps is focused by metal parabolic reflectors. This results in a strong heating effect. The quartz infrared heats objects by light just like the sunlight, the air is not heated, which means that radiated energy is not affected by air movement around the heater. The heat is instant and gives full effect within seconds from turning on the switch. The RSL heating technique has a unique performance in for example both drying a painted surface as well as to warm up an office or a factory shop floor.