Close

Munters.com is using cookies to guarantee and improve the usability of the website. You can always erase cookies from munters.com or Read more about cookies

Global

ISS Heaters

Product information
Heating

Advantages

• Powerful and fast heating effect
• Clean and safe combustion
• Quick and easy to install
• Adjustable heating angle
• Stainless steel casing and radiator

Downloads
Product Description

FEATURES
ISS is a solid mobile infrared heater ideal for spot heating of outdoor as well as ventilated indoor areas. They are also suitable as temporary and emergency heating systems as well as for specific applications in the construction industry such as i.e. concrete drying and defrosting pipelines or machineries. ISS is also filling the purpose of comfort heating to workers outdoors.
 
 
BENEFITS
ISS use infrared technology. The flame inside the insulated stainless steel cone heats up the front shield which radiates heat to the surrounding space with a maximum effect in a 3–4 m distance range. Due to the high temperatures reached, the front disc has also a catalytic action on the combustion products and reduces emissions close to zero.
 
The monobloc diesel burner provides a highly efficient heating performance in all conditions. The insulated combustion chamber offers adequate resistance to thermal stresses. The safety devices fitted (burner control unit, flame sensor,
ignition devices, fuel cut-out valve) guarantee an accurate and continuous monitoring of the combustion at all operation stages. The burner pre-heater warms up the fuel before start, the postventilation function cools down the combustion chamber after each use.
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011