FEATURES
ARG is a mobile and cost effective heater providing great heat output for a large number of applications. With three different outputs, it is suitable for heating small to large well ventilated premises, as well as drying concrete, plaster and other construction materials speeding up processes for the construction industry.
BENEFITS
The ARG heaters can be manually or automatically operated (only model 100 A). They function on the principle of direct fired gas heating. A powerful fan is used to force the air through a combustion chamber where the burner is situated. As the air passes through the burner, all the heat released by the combustion process is transferred to the air stream. This
gives the heater a 100% thermal efficiency. The heat output of the heater can be varied by the manual adjustment of a regulating valve.