Munters MCS - Leak Detection Services

Evaporative Cooling

The temperature is in general higher day time and the humidity is higher at night. The sun and machines generate heat that is absorbed by the workers and they feel uncomfortable, while sensible heat is increasing. Often this also causes production and quality problems.

Evaporative cooling is based on air passing through a pad or media, the water evaporates with help of energy taken from the air, and the air will be chilled with only a fan and a water pump. Old air is ventilated out and replaced with fresh cool air.

The steeper angle in CELdek ® evaporative cooling media directs more water to the air entering side of the pad, where it is needed the most. Munters CELdek® is a high efficiency evaporative cooling media that is engineered to provide maximum cooling and humidification, low pressure drop and years of reliable service.

Evaporative cooling is nature's answer for efficient climate control. Requiring low energy input, it is ideally suited for applications where saving energy consumption is a must. Munters offers a wide range of products for different applications in evaporative cooling to suit a wide range of industries and applications.

 

  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011