Munters MCS - Leak Detection Services

High temperatures in commercial areas often creates an unpleasant environment not only for the customers but also for the staff working there.

CELdek® evaporative cooling media can be ordered in customized sizes to fit in any air handling unit working with evaporative cooling technology. The high performance of CELdek® media enchances the performance of the cooling units compared with other evaporative cooling media.

High cooling efficiency rates are achieved with CELdek® media due to the design, manufacturing and materials used in it. CELdek® Self-cleaning design flushes dirt and debris from the surface of the pad. This cleaning action directs water toward the air entering face of the pad where it is needed most.

CELdek® media is very simple to maintain routine maintenance can be performed while systems are still operating. When properly maintained, Munters CELdek® media will provide many years of highly efficient cooling.

  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011