Close

Munters.com is using cookies to guarantee and improve the usability of the website. You can always erase cookies from munters.com or Read more about cookies

AgHort / Climate for Dairy / Cooling

 

Express Cool Evaporative Cooling Systems

Produktinformation
Cooling

Fördelar
CU and CT Header
• Corrosion resistant extruded aluminum header
• Spray deflector ensures uniform pad wetting
• Removable pad retainer for easy cleaning, open view header option available
• Cooling pads easily lift out CU Footer
• Extruded aluminum drip collectors
• End-mounted drain allows customizing of tank size and location
 
CT footer
• Custom designed drip collectors for maximum water capacity & easy installation
• Simple to install drain fittings
• UV resistant PVC reservoir
• Heavy duty extruded aluminum wall mounting brackets
 
Stacked pad system
• If your application requires a height over 72", Aerotech offers the stacked pad system which allows you to increase the system height to a maximum of 120"
Produktbeskrivning

EGENSKAPER
Only Munters gives you a choice of systems with the flexibility to precisely match your needs. Each system utilizes the natural cooling effect of evaporation to efficiently cool the air entering your buildings. Combined with the windchill effect of tunnel ventilation, these systems improve production in the hottest weather. Modular pad assembly holds and wets a choice of pad materials for the ultimate in efficient and effective cooling. Inlet air temperatures can be reduced by 10-20 degrees F on most days, and even more under ideal conditions.

Available with:
Munters CELdek available with MI-T-edg coating
CELdek® evaporative cooling pad is engineered to provide maximum cooling, low pressure drop and years of reliable service. Made from specifically engineered cellulose paper that is chemically treated to resist deterioration. The cross fluted, unequal angle pad design promotes the highly turbulent mixing of air and water for optimum cooling.
 
Pump and Plumbing Packages
Pump packages for CM, CS systems are available in submersible or non-submersible. A wide selection of pump sizes are available to fit your needs. To complete the  plumbing, Aerotech offers plumbing packages with the necessary PVC fittings for system maintenance.
 
Tank Kits
Tank kits are used with the CP and CS self contained cooling systems and are available for submersible and non-submersible pumps. Options include end and center draw supplied with either 10" or 15" diameter sumps. The tank kits are designed to assure proper water flow and capacity; giving your system superior wetting regardless of the length. Kits include the necessary plumbing fittings to complete your system (pump sold separately).
 
 
Contact the Ventilation Systems Experts for more information on the best ventilation system for your agricultural or horticultural project. 1-888-335-0100 or +01-517-676-7070 or aghort.info@munters.com

 
For inquiries related to Munters industrial or commercial products, call (800) 843-5360 or email dhinfo@munters.com

 

 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011