Munters MCS - Leak Detection Services

Fire Rated UL®900, Class II for safety Munters GLASdek® fire rated evaporative cooling media is manufactured from a specially engineered, flame retardant material, making it the only media choice where strict adherence to fire codes is required.

GLASdek® fire rated evaporative media is made from a flame retardant material fortified with special rigidifying agents. The cross fluted, unequal angle pad design induces highly turbulent mixing of air and water for optimum heat and moisture transfer. This unique design also functions to continually direct more water to the air entering face of the pad, where the most intense evaporation occurs, further enhancing the operating efficiency of the pad.

  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011