Global

Concrete Drying

Our salamander heater is widely used within the construction industry for concrete drying, heating  factories, various events as well as for commercial buildings. Munters´ SIAL® heaters are divided into three categories: portable, movable and stationary heaters.

Moisture can create many problems at a typical construction site therefore the drying process with a torpedo heater is very convenient to prevent delays. High humidity and moisture intrusion can promote the growth of mold on many construction materials. Concrete drying process is significantly delayed by humidity, therefore using a torpedo heater will help you accomplish lead times with your customer speeding up the drying time. A salamander heater will provide a 100% thermal efficiency and low fuel consumption, a torpedo heater  is perfect for  well ventilated areas on the construction site. A salamander heater is  a variety of portable forced-air or convection heaters often kerosene-fueled, used in ventilated areas for worksite comfort.

A Torpedo heater is often found at construction sites to help during the concrete drying process. Salamander heater or Torpedo heater is perfect for construction sites due to the fact that they are truly portable and they can be used by small crews that move a lot around the construction site.
 
Download the full catalogue of Munters Sial® heaters

European Catalogue

American Catalogue

Ask for a quote now!

 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011