Global

AgHort / Climate for Poultry / Heating

 

Depending on the type of fuel used and the application in which it is used, air heaters, can have many configurations. Choose from the wide range of heaters from Munters to meet your needs.

The GA Hanging Air Heaters are designed for cost effective heating solutions in a wide variety of applications, but specifically heating for poultry and heating for pigs.
GPn/GCn Air Heater are designed for a flexible use in heating for poultry and heating for greenhouse.
The GF Mobile Air Heaters are designed for cost effective heating solutions in a wide variety of applications, including heating of greenhouses (horticulture), heating of poultry houses and industrial structures.
The GD Mobile Air Heaters are direct fired diesel heaters designed for cost effective spot heating specifically used for heating for poultry and heating for greenhouses (horticulture).
The GAlp Hanging Air Heaters are designed for cost effective heating solutions in a wide range of applications. Specifically it is used for heating for pigs (swine, hogs), heating for poultry and heating for greenhouses (horticulture).
The GR95 Mobile and Hanging Air Heater is designed as a cost effective heating solution for a wide range of applications. Specifically it is used for heating of poultry, heating for pigs (swine, hogs) heating of greenhouses and industrial heating. 
The GX Portable Air Heaters are designed for cost effective spot heating and is specifically used for heating of poultry and heating of pigs, swine and hogs.

 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011